product.page.accessories.title
product.page.accessories.associated-products
-
Door/operating panel 2 product.page.accessories.products-available -
Distributor assembly with main switch 4 product.page.accessories.products-available -
Distributor assembly for device surface mounting 1 product.page.accessories.products-available -
Blanking plate for enclosure 1 product.page.accessories.products-available -
Switch disconnector AC 1 product.page.accessories.products-available -
Small distribution board 3 product.page.accessories.products-available
product.page.accessories.title-modal
catalog.pageproduct.tab_additional_title.link
-
Suitable for outdoor usagecatalog.pageproduct.attribute_boolean.no
-
Mounting onSurface mounting
-
Rated current IN800 A
-
With lockcatalog.pageproduct.attribute_boolean.yes
-
Has neutral terminal blockcatalog.pageproduct.attribute_boolean.yes
-
Has earthing terminal blockcatalog.pageproduct.attribute_boolean.yes
-
Height1,700 mm
-
Width900 mm
-
Depth220 mm
-
Door/cover is transparentcatalog.pageproduct.attribute_boolean.no
-
MaterialSteel
-
RAL code7035
-
ColourLight grey
-
Protection classIsolation class III
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP30
-
Locking typeBarrel lock, Key lock
-
Protection class with doorIP1X
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JF818B
800A 18 Way 125A Outgoers Plain
PDF -
ProductBimModels
Panelboard Invicta 3 (630A-800A Inc 125A Out)$ -Revit Family 2020 hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,08 MBPanelboard Invicta 3 (630A-800A Inc 125A Out)$ -Revit Family 2020 no hosted-V2021
BIM Revit objects en-GB 2020-01-01
RFA1,07 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025
RFA1,19 MBRange:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025
RFA1,18 MBRange : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,09 MBRange : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022
BIM Revit objects en-GB 2024-03-22
RFA1,07 MB -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF246,50 kB
Declaration of conformity en-GB 2025-07-07
PDF244,86 kB
Declaration of conformity en-GB 2026-07-22
PDF338,15 kB