catalog.pageproduct.product.info.ean
3250613114589
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
product.page.accessories.title
product.page.accessories.associated-products
-
Terminal cover 4 product.page.accessories.products-available -
Auxiliary contact block 1 product.page.accessories.products-available -
Switch operating shaft 2 product.page.accessories.products-available -
Door coupling handle for switchgear 2 product.page.accessories.products-available
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 1 product.page.accessories.products-available
product.page.accessories.title-modal
product.page.accessories.referenced_by.title
catalog.pageproduct.tab_additional_title.link
Electric current
-
Rated current IN630 A
-
Rated short-time withstand current Icw IEC 6094713 kA
-
Acceptable current rating AC21630 A
-
Acceptable current rating AC21 category A630 A
-
Acceptable current rating AC21 category B630 A
-
Acceptable current rating AC22 category A630 A
-
Acceptable current rating AC22 category B630 A
-
Acceptable current rating AC23 category A630 A
-
Acceptable current rating AC23 category B630 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-326 kA
-
Rated short-time withstand current Icw 1s IEC 6094713 kA
Architecture
-
Number of poles4
-
Control/operation elementLong rotary handle
-
Device construction typeFixed built-in
-
Type of pole4P
Dimensions
-
Height270 mm
-
Width160 mm
-
Depth315 mm
Cover, door
-
Interlockablecatalog.pageproduct.attribute_boolean.yes
Safety
-
Ingress Protection (IP) classIP00
Connection
-
Cross-section rigid conductor2x 300 mm²
-
Cross-section flexible conductor2x 300 mm²
Voltage
-
Rated insulation voltage Ui1,000 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In30.90 W
-
Power dissipation at IN92.70 W
-
Rated operational power under 400 V AC AC1414,000 W
-
Rated operational power under 400 V AC AC23225,000 W
Controls and indicators
-
Motor drive integratedcatalog.pageproduct.attribute_boolean.no
Use conditions
-
Operating temperature-20 - 70 °C
Frequency
-
Frequency50 - 60 Hz
Functions
-
Is reversing switchcatalog.pageproduct.attribute_boolean.no
-
Version as emergency stop installationcatalog.pageproduct.attribute_boolean.no
-
Version as main switchcatalog.pageproduct.attribute_boolean.yes
-
Version as maintenance/service switchcatalog.pageproduct.attribute_boolean.yes
-
Version as safety switchcatalog.pageproduct.attribute_boolean.yes
-
Version as switch disconnector compactcatalog.pageproduct.attribute_boolean.yes
Equipment
-
Motor drive optionalcatalog.pageproduct.attribute_boolean.no
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Installation, mounting
-
Nominal tightening torque40 - 45 Nm
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HA458
Load break switch 4P 630A
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-04-13
PDF777,14 kB
Declaration of conformity en-US 2026-07-14
PDF350,49 kB
catalog.pageproduct.showmore_documents.button