The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZC206
    EAN
    3250613362621
    Packaging
    1 Piece
    • Accessories Load break switches
    • Accessories for Change-over switches
    • See more

    Terminal shrouds 4P LBS 400-630A HZC206

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal shrouds 4P LBS 400-630A

    HZC206

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZC206
    PDF
    RoHS report HZC206
    PDF

    Downloads

    • Product image

      Image HZC206  | Hager

      Product Image HZC206

    • Product datasheet

      Image Hager Product data sheet HZC206  | Hager

      Hager Product data sheet HZC206

      Terminal shrouds 4P LBS 400-630A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      835,39 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      317,86 kB
      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      604,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZC202 - Terminal shrouds 4P LBS 125-200A
      HZC202
      Terminal shrouds 4P LBS 125-200A
    • 2
      HZC103 - Shaft extension 200 mm FCS-LBS 80-250A
      HZC103
      Shaft extension 200 mm FCS-LBS 80-250A
    • 3
      HZC101 - Shaft extension 200 mm FCS-LBS 63-630A
      HZC101
      Shaft extension 200 mm FCS-LBS 63-630A
    • 4
      HZC102 - Shaft extension 320 mm FCS-LBS 63-630A
      HZC102
      Shaft extension 320 mm FCS-LBS 63-630A
    • 5
      HZI205 - Terminals cover 1600A 4P
      HZI205
      Terminals cover 1600A 4P

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland