The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZ045
    EAN
    3250613360450
    Packaging
    1 Piece
    • Accessories Load break switches

    Terminal shield top and bottom HA456/HA458 4P HZ045

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal shield top and bottom HA456/HA458 4P

    HZ045

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      4P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZ045
    PDF
    RoHS report HZ045
    PDF

    Downloads

    • Product image

      Image HZ045  | Hager

      Product Image HZ045

    • Product datasheet

      Image Hager Product data sheet HZ045  | Hager

      Hager Product data sheet HZ045

      Terminal shield top and bottom HA456/HA458 4P

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      350,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZI401 - Bridging bar 2x4P 160A
      HZI401
      Bridging bar 2x4P 160A
    • 2
      HZF206 - Terminal shrouds 3P FCS 630A
      HZF206
      Terminal shrouds 3P FCS 630A
    • 3
      HZC218 - Terminal shrouds 4P LBS 100-160A
      HZC218
      Terminal shrouds 4P LBS 100-160A
    • 4
      HZF202 - Terminal shrouds 3P FCS 160A
      HZF202
      Terminal shrouds 3P FCS 160A
    • 5
      HZC112 - Shaft extension N°5 200mm LBS 20-125A
      HZC112
      Shaft extension N°5 200mm LBS 20-125A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland