The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZF504
    EAN
    3250613362782
    Packaging
    1 Piece
    • Accessories Load break switches

    Neutral Link 400A HZF504

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Neutral Link 400A

    HZF504

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZF504
    PDF

    Downloads

    • Product image

      Image HZF504  | Hager

      Product Image HZF504

    • Product datasheet

      Image Hager Product data sheet HZF504  | Hager

      Hager Product data sheet HZF504

      Neutral Link 400A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      941,41 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      330,36 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZ093 - Collar terminals for  HA964N 3P
      HZ093
      Collar terminals for HA964N 3P
    • 2
      HZF204 - Terminal shrouds 3P FCS 250A-400A
      HZF204
      Terminal shrouds 3P FCS 250A-400A
    • 3
      HZC216 - Terminal shrouds 4P LBS 100A-125A
      HZC216
      Terminal shrouds 4P LBS 100A-125A
    • 4
      HZF202 - Terminal shrouds 3P FCS 160A
      HZF202
      Terminal shrouds 3P FCS 160A
    • 5
      HZI230 - Single phase voltage sensing tap
      HZI230
      Single phase voltage sensing tap

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland