The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Load breakers and switches
    • Accessories Load break switches
    • HZ093
    EAN
    3250613360665
    Packaging
    1 Piece
    • Modular load switch breakers
    • Accessories Load break switches
    • See more

    Collar terminals for HA964N 3P HZ093

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Collar terminals for HA964N 3P

    HZ093

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration HZ093
    PDF
    RoHS report HZ093
    PDF

    Downloads

    • Product image

      Image HZ093  | Hager

      Product Image HZ093

    • Product datasheet

      Image Hager Product data sheet HZ093  | Hager

      Hager Product data sheet HZ093

      Collar terminals for HA964N 3P

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      261,95 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HZF504 - Neutral Link 400A
      HZF504
      Neutral Link 400A
    • 2
      HZC218 - Terminal shrouds 4P LBS 100-160A
      HZC218
      Terminal shrouds 4P LBS 100-160A
    • 3
      HZF501 - Neutral Link 63A
      HZF501
      Neutral Link 63A
    • 4
      HZF205 - Terminal shrouds 4P FCS 250A-400A
      HZF205
      Terminal shrouds 4P FCS 250A-400A
    • 5
      HZC116 - Shaft extension N°6 320mm LBS 100-160A
      HZC116
      Shaft extension N°6 320mm LBS 100-160A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland