The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN12506SM
    EAN
    3250610841457
    Packaging
    1 Piece
    • Invicta Panel­boards

    12 Way Side Extension Encl 1250mm DIN 96 x 6 Meters JN12506SM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    12 Way Side Extension Encl 1250mm DIN 96 x 6 Meters

    JN12506SM

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Blanking plate for enclosure 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Blanking plate for enclosure
    • JF96BP

      Blanking Plate DIN 96

      €0.00  / *

    Referenced by

    • JN212BG

      250A 12 Way 125A Outgoers Glazed

      €0.00  / *
    • JN212B

      250A 12 Way 125A Outgoers Plain

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      1,250 mm
    • Width
      350 mm
    • Depth
      143 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC
    • Protec­tion class
      Isol­a­tion class III
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JN12506SM
    PDF
    RoHS report JN12506SM
    PDF

    Downloads

    • Product image

      Image JN12506SM  | Hager

      Product Image JN12506SM

    • Product datasheet

      Image Hager Product data sheet JN12506SM  | Hager

      Hager Product data sheet JN12506SM

      12 Way Side Extension Encl 1250mm DIN 96 x 6 Meters

      PDF
    • BIM Revit objects

      Image Panelboard JN Side Meter Enclosure -Revit Family 2020 hosted-V2021  | Hager

      Panelboard JN Side Meter Enclosure -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      948,00 kB
      Image Panelboard JN Side Meter Enclosure -Revit Family 2020 no hosted-V2021  | Hager

      Panelboard JN Side Meter Enclosure -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      964,00 kB
      Image Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      952,00 kB
      Image Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboard Meter Enclosures. Side meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      968,00 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF416B - 400A 16 Way 125A Outgoers Plain
      JF416B
      400A 16 Way 125A Outgoers Plain
    • 2
      JN203BE - Large DIN Rail Box Plain
      JN203BE
      Large DIN Rail Box Plain
    • 3
      JF80204B - 800A 6 Way 2*250A + 4*125A Plain
      JF80204B
      800A 6 Way 2*250A + 4*125A Plain
    • 4
      JF450CF - 450mm Corner Filler Side Enclosure
      JF450CF
      450mm Corner Filler Side Enclosure
    • 5
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland