The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN224BM
    EAN
    5015652263128
    Packaging
    1 Piece
    • Invicta Panel­boards

    250A 4 Pole MCCB Incomer Kit JN224BM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A 4 Pole MCCB Incomer Kit

    JN224BM

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    HNB251H
    HNB251H
    Moulded Case Circuit Breaker X250 4P 40kA 250A TM
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 10 products available

    Referenced by

    • JN216BG

      250A 16 Way 125A Outgoers Glazed

      €0.00  / *
    • JN216B

      250A 16 Way 125A Outgoers Plain

      €0.00  / *
    • JN212BG

      250A 12 Way 125A Outgoers Glazed

      €0.00  / *
    • JN212B

      250A 12 Way 125A Outgoers Plain

      €0.00  / *
    • JN208BG

      250A 8 Way 125A Outgoers Glazed

      €0.00  / *
    • JN208B

      250A 8 Way 125A Outgoers Plain

      €0.00  / *
    • JN206BG

      250A 6 Way 125A Outgoers Glazed

      €0.00  / *
    • JN206B

      250A 6Way 125A Outgoers Plain

      €0.00  / *
    • JN204BG

      250A 4 Way 125A Outgoers Glazed

      €0.00  / *
    • JN204B

      250A 4 Way 125A Outgoers Plain

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JN224BM
    PDF
    RoHS report JN224BM
    PDF

    Downloads

    • Product image

      Image JN224BM  | Hager

      Product Image JN224BM

    • Product datasheet

      Image Hager Product data sheet JN224BM  | Hager

      Hager Product data sheet JN224BM

      250A 4 Pole MCCB Incomer Kit

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF844BSW - 400A 4 Pole Isolator Incomer Kit
      JF844BSW
      400A 4 Pole Isolator Incomer Kit
    • 2
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain
    • 3
      JF443BS - 400A 3 Pole Isolator Incomer Kit
      JF443BS
      400A 3 Pole Isolator Incomer Kit
    • 4
      JF805E - Small Extension Box No Door
      JF805E
      Small Extension Box No Door
    • 5
      JF444BS - 400A 4 Pole Isolator Incomer Kit
      JF444BS
      400A 4 Pole Isolator Incomer Kit

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland