The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN206BG
    EAN
    5015652263005
    Packaging
    1 Piece
    • Invicta Panel­boards

    250A 6 Way 125A Outgoers Glazed JN206BG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    250A 6 Way 125A Outgoers Glazed

    JN206BG

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (14)
    • Distrib­utor assembly for device surface mounting 1 products available
    • Insert for lock system 1 products available
    • Switch discon­nector AC 1 products available
    • Cable entry cabinet 3 products available
    • Surge protec­tion device for power supply systems 1 products available
    • Combined arrester for power supply systems 1 products available

    Complete your system

    • Distrib­utor assembly for device surface mounting
    • Insert for lock system
    • Switch discon­nector AC
    • Cable entry cabinet
    • Surge protec­tion device for power supply systems
    • Combined arrester for power supply systems
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Small distri­bu­tion board
    • Distrib­utor assembly with main switch
    • JK11254D

      125A Direct Connect Incomer Kit

      €0.00  / *
    • JK222PK

      JK1/JK2 Door Lock Kit

      €0.00  / *
    • JAB410B

      Enclosed Switch Disconnector TPSN 100A

      €0.00  / *
    • JN300CF

      300mm Corner Filler Side Enclosure JN

      €0.00  / *
    • JN3003TM

      300mm Top Extension

      €0.00  / *
    • JN11004SM

      6 *8 Way Side Extension Encl 1100mm DIN 96 x 4 Meters

      €0.00  / *
    • JN202SPD

      250A Panelboard Surge Protection Kit Type II

      €0.00  / *
    • JN201SPD

      250A Panelboard Surge Protection Kit Type I

      €0.00  / *
    • JN001BP

      Single Pole Blank 125A Frame

      €0.00  / *
    • JN224BS

      250A 4 Pole Isolator Incomer Kit

      €0.00  / *
    • JN224BD

      250A 4 Pole Direct Connect Incomer kit

      €0.00  / *
    • JN223BS

      250A 3 Pole Isolator Incomer Kit

      €0.00  / *
    • JN224BM

      250A 4 Pole MCCB Incomer Kit

      €0.00  / *
    • JN223BM

      250A 3 Pole MCCB Incomer Kit

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      250 A
    Equip­ment
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    Dimen­sions
    • Height
      1,100 mm
    • Width
      710 mm
    • Depth
      178.40 mm
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Steel
    • RAL code
      7035, 9001
    • Colour
      Light grey
    Safety
    • Protec­tion class
      Isol­a­tion class III
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Key lock, Quarter turn lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 125A 6 Way TPN Board with 4 pole SD & Type II SPD Glazed (english)
    PDF
    1,80 MB
    REACH declaration JN206BG
    PDF
    RoHS report JN206BG
    PDF

    Downloads

    • Product image

      Image JN206BG  | Hager

      Product Image JN206BG

    • Product datasheet

      Image Hager Product data sheet JN206BG  | Hager

      Hager Product data sheet JN206BG

      250A 6 Way 125A Outgoers Glazed

      PDF
    • BIM Revit objects

      Image Panelboard Invicta 3 (250A) -Revit Family 2020 hosted-V2021  | Hager

      Panelboard Invicta 3 (250A) -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,10 MB
      Image Panelboard Invicta 3 (250A) -Revit Family 2020 no hosted-V2021  | Hager

      Panelboard Invicta 3 (250A) -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      1,09 MB
      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,19 MB
      Image Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:Panelboards-Enclosures_Surface_mounted-IP3X-With_Cover-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,18 MB
      Image Range : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP30. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,11 MB
      Image Range : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboards. Switchboard IP30. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,09 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      353,68 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF416B - 400A 16 Way 125A Outgoers Plain
      JF416B
      400A 16 Way 125A Outgoers Plain
    • 2
      JN203BE - Large DIN Rail Box Plain
      JN203BE
      Large DIN Rail Box Plain
    • 3
      JF80204B - 800A 6 Way 2*250A + 4*125A Plain
      JF80204B
      800A 6 Way 2*250A + 4*125A Plain
    • 4
      JF450CF - 450mm Corner Filler Side Enclosure
      JF450CF
      450mm Corner Filler Side Enclosure
    • 5
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland