catalog.pageproduct.product.info.ean
5015652263135
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
product.page.accessories.title
product.page.accessories.must_have_products.title
HCB251H
Switch X250 4P 250A
product.page.accessories.compatible.title
-
product.page.accessories.referenced_by.title 10 product.page.accessories.products-available
product.page.accessories.referenced_by.title
catalog.pageproduct.tab_additional_title.link
Connection
-
Number of accessible phases3
Installation, mounting
-
Mounting onSurface mounting
Electric current
-
Rated current IN250 A
Functions
-
Has protection main switchcatalog.pageproduct.attribute_boolean.yes
Cover, door
-
Door/cover is transparentcatalog.pageproduct.attribute_boolean.no
Connectivity
-
Mounting typeScrew mounting
Safety
-
Protection classIsolation class III
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet JN224BS
250A 4 Pole Isolator Incomer Kit
PDF -
ProductECDeclaration
Declaration of conformity en-GB 2025-07-07
PDF257,00 kB
Declaration of conformity en-GB 2025-07-07
PDF255,65 kB
Declaration of conformity en-GB 2026-07-22
PDF353,68 kB
catalog.pageproduct.showmore_documents.button