The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 800A
    • Invicta Panel­boards
    • JN3003TM
    EAN
    3250610841587
    Packaging
    1 Piece
    • Invicta Panel­boards

    300mm Top Extension JN3003TM

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    300mm Top Extension

    JN3003TM

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Blanking plate for enclosure 1 products available

    Compatible products

    • Referenced by 10 products available

    Complete your system

    • Blanking plate for enclosure
    • JF96BP

      Blanking Plate DIN 96

      €0.00  / *

    Referenced by

    • JN216BG

      250A 16 Way 125A Outgoers Glazed

      €0.00  / *
    • JN216B

      250A 16 Way 125A Outgoers Plain

      €0.00  / *
    • JN212BG

      250A 12 Way 125A Outgoers Glazed

      €0.00  / *
    • JN212B

      250A 12 Way 125A Outgoers Plain

      €0.00  / *
    • JN208BG

      250A 8 Way 125A Outgoers Glazed

      €0.00  / *
    • JN208B

      250A 8 Way 125A Outgoers Plain

      €0.00  / *
    • JN206BG

      250A 6 Way 125A Outgoers Glazed

      €0.00  / *
    • JN206B

      250A 6Way 125A Outgoers Plain

      €0.00  / *
    • JN204BG

      250A 4 Way 125A Outgoers Glazed

      €0.00  / *
    • JN204B

      250A 4 Way 125A Outgoers Plain

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      710 mm
    • Depth
      160 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP2XC
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - JK1 32 Module DIN Rail Box Glazed (English)
    PDF
    5,81 MB
    REACH declaration JN3003TM
    PDF
    RoHS report JN3003TM
    PDF

    Downloads

    • Product image

      Image JN3003TM  | Hager

      Product Image JN3003TM

    • Product datasheet

      Image Hager Product data sheet JN3003TM  | Hager

      Hager Product data sheet JN3003TM

      300mm Top Extension

      PDF
    • BIM Revit objects

      Image Panelboard JN Top-Bottom Meter Enclosure -Revit Family 2020 hosted-V2021  | Hager

      Panelboard JN Top-Bottom Meter Enclosure -Revit Family 2020 hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      936,00 kB
      Image Panelboard JN Top-Bottom Meter Enclosure -Revit Family 2020 no hosted-V2021  | Hager

      Panelboard JN Top-Bottom Meter Enclosure -Revit Family 2020 no hosted-V2021

      BIM Revit objects en-GB 2020-01-01

      RFA
      948,00 kB
      Image Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,18 MB
      Image Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022  | Hager

      Range : Panelboard Meter Enclosures. Top bottom meter enclosure IP2XC. English - Non hosted family - REVIT Family 2020 - V2022

      BIM Revit objects en-GB 2024-03-22

      RFA
      1,21 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      132,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-23

      PDF
      142,96 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      257,00 kB
      Image Declaration of conformity en-GB 2025-07-07  | Hager

      Declaration of conformity en-GB 2025-07-07

      PDF
      255,65 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      320,08 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JF412B - 400A 12 Way 125A Outgoers Plain
      JF412B
      400A 12 Way 125A Outgoers Plain
    • 2
      JF80204B - 800A 6 Way 2*250A + 4*125A Plain
      JF80204B
      800A 6 Way 2*250A + 4*125A Plain
    • 3
      JF416B - 400A 16 Way 125A Outgoers Plain
      JF416B
      400A 16 Way 125A Outgoers Plain
    • 4
      JN203BE - Large DIN Rail Box Plain
      JN203BE
      Large DIN Rail Box Plain
    • 5
      JF408B - 400A 8 Way 125A Outgoers Plain
      JF408B
      400A 8 Way 125A Outgoers Plain

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland