The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Free-standing cabinets
  • FR22V1
  • Distri­bu­tion systems

Steel enclosure, Univers, IP55, CL1, 1850x550x400 mm, plinth H100 mm FR22V1

EAN
3250616004030
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Steel enclosure, Univers, IP55, CL1, 1850x550x400 mm, plinth H100 mm

FR22V1

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (31)
    • Trans­port accessories 1 products available
    • Insert for lock system 2 products available
    • Touch-up stick 1 products available
    • Lock system 9 products available
    • Gland plate for enclosure 2 products available
    • Compon­ents for wiring, cable entry and cable fixing 4 products available

    Complete your system

    • Trans­port accessories
    • Insert for lock system
    • Touch-up stick
    • Lock system
    • Gland plate for enclosure
    • Compon­ents for wiring, cable entry and cable fixing
    • Accessor­ies/s­pare parts for earthing and light­ning
    • Hinge for distri­bu­tion systems
    • Cable gland
    • Base/­base element
    • DIN rail
    • Door/­op­er­ating panel
    • Mounting accessories
    • Top panel/roof for enclosure
    • Compon­ents for arrange­ment/baying system
    • FZ831

      Crane rings, Univers, M8 thread, 140 kg per ring

      0.00 €  / *
    • FZ517

      Key lock insert, Quadro5, 6 mm

      0.00 €  / *
    • FZ537PB

      Push Button Insert for sealing handle lock univers FZ537

      0.00 €  / *
    • MES-LSTI7035

      Touch-up stick prepared 12ml RAL7035

      0.00 €  / *
    • FZ537

      Rotary and sealing handle lock, Univers

      0.00 €  / *
    • FZ520

      Euro-profile cylinder 455 for swing lever FZ537

      0.00 €  / *
    • FZ519

      Euro-profile cylinder 405 for swing lever FZ537

      0.00 €  / *
    • FZ506

      Euro-profile cylinder 1242E for swing lever FZ537

      0.00 €  / *
    • FZ508

      Swing lever, univers, with cylinder Nr.E1242 with 2 keys for encl.IP5-6, sealable

      0.00 €  / *
    • FZ530

      Lock, univers, T-handle, for enclosures FA / FT / FG

      0.00 €  / *
    • MES-PHZ4K8

      Profile half cylinder square 8mm

      0.00 €  / *
    • MES-PHZ3K7

      Profile half cylinder triangular 7mm

      0.00 €  / *
    • MES-PHZDB3

      Profile half cylinder double-bit 3mm

      0.00 €  / *
    • FZ422

      Metal cable entry plate CL1, Univers, IP55 230x120 mm

      0.00 €  / *
    • FZ435A

      Cover plate, univers, to close cable entry openings in FR enclousures

      0.00 €  / *
    • FZ772A

      Adapter for vertical connection of 550mm wide FR/FS enclosures

      0.00 €  / *
    • FZ7811

      Cable rail, 2section, Univers, L480 mm for plinth

      0.00 €  / *
    • FZ800C

      Adjustable rail holder CL1, Univers, for strain relief rail D400 mm

      0.00 €  / *
    • UT21B

      Strain relief rail, Univers, for additional support of uprights L500 mm

      0.00 €  / *
    • UZ009

      PE cable, universN, 25mm², 300mm, both cable shoe 6mm / 8mm

      0.00 €  / *
    • FZ797A

      Hinge pins, Univers, D5x74 mm

      0.00 €  / *
    • VZ020M

      Cable gland, vector, IP65, M20, plastic

      0.00 €  / *
    • FZ652A

      Plinth, Univers, H100 550x400 mm

      0.00 €  / *
    • FZ662A

      Plinth, Univers, H200 550x400 mm

      0.00 €  / *
    • UN12A

      Carrier rails, univers, for enclosures ex depth = 160mm, L = 1800mm, 2 pieces

      0.00 €  / *
    • U82A

      DIN rail, univers, 7, 5 mm, depth-adjustable until 32, 5mm, 11 modules wide (200mm)

      0.00 €  / *
    • FZ022R

      Door, Univers, IP55, H1850 W550 mm

      0.00 €  / *
    • FZ829

      Wall fixation lugs, Univers

      0.00 €  / *
    • FZ721B

      Horizontal coupling kit, Univers, L400 mm

      0.00 €  / *
    • FZ230B

      Upright support, Univers, D400 mm

      0.00 €  / *
    • FZ801A

      Holder, Univers, strain relief rail H100 mm fixing on plinth

      0.00 €  / *

    Technical properties

    Dimen­sions
    • Height
      1,950 mm
    • Width
      550 mm
    • Depth
      400 mm
    • Thick­ness of side­wall
      1.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Without lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      2
    • Number of flange plate open­ings
      4
    • Number of rows
      12
    Install­a­tion, mounting
    • Mounting on
      Floor mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      Yes
    Elec­tric current
    • Rated current
      800 A
    Voltage
    • Nominal voltage
      690 - 690 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    FWB enclosure,UNIVERS range, 5-rows 180 modules
    PDF
    49,47 MB
    Hager REACH declaration FR22V1
    PDF
    Hager RoHS report FR22V1
    PDF

    Downloads

    • Product image

      Image FR22V1  | Hager

      Product Image FR22V1

    • Product datasheet

      Image Hager Product data sheet FR22V1  | Hager

      Hager Product data sheet FR22V1

      Steel enclosure, Univers, IP55, CL1, 1850x550x400 mm, plinth H100 mm

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-11-20

      PDF
      685,84 kB
      Image EU Declaration of Conformity​  | Hager

      EU Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-20

      PDF
      716,02 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FR22E2 - Steel enclosure, Univers, IP55, CL1, 1850x550x275 mm, plinth H200 mm
      FR22E2
      Steel enclosure, Univers, IP55, CL1, 1850x550x275 mm, plinth H200 mm
    • 2
      FR21E2 - Steel enclosure, Univers, IP55, CL1, 1850x300x275 mm, plinth H200 mm
      FR21E2
      Steel enclosure, Univers, IP55, CL1, 1850x300x275 mm, plinth H200 mm
    • 3
      FR21G2 - Steel enclosure, Univers, IP55, CL1, 1850x300x400 mm, plinth H200 mm
      FR21G2
      Steel enclosure, Univers, IP55, CL1, 1850x300x400 mm, plinth H200 mm
    • 4
      FR23E1 - Steel enclosure, Univers, IP55, CL1, 1850x800x275 mm, plinth H100 mm
      FR23E1
      Steel enclosure, Univers, IP55, CL1, 1850x800x275 mm, plinth H100 mm
    • 5
      FR23E2 - Steel enclosure, Univers, IP55, CL1, 1850x800x275 mm, plinth H200 mm
      FR23E2
      Steel enclosure, Univers, IP55, CL1, 1850x800x275 mm, plinth H200 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland