Lock,univers,T-handle • FZ530 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Enclos­ures up to 160A
  • FW flush enclos­ures
  • FZ530
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
FW536WT - Surface encl. FW2, IP30, class I, with door and brass terminals, 5x36 modules
FW536WT
Surface encl. FW2, IP30, class I, with door and brass terminals, 5x36 modules
2
FWB52 - FWB encl.,univers,5rows 120 mod cl.II IP44,plain door,800x550x161mm,brass term.
FWB52
FWB encl.,univers,5rows 120 mod cl.II IP44,plain door,800x550x161mm,brass term.
3
FW612WT - Surface encl. FW2, IP30, class I, with door and brass terminals, 6x12 modules
FW612WT
Surface encl. FW2, IP30, class I, with door and brass terminals, 6x12 modules
4
FWB73 - FWB encl.,univers,7rows 252 mod cl.II IP44,plain door,1100x800x161mm,brass term.
FWB73
FWB encl.,univers,7rows 252 mod cl.II IP44,plain door,1100x800x161mm,brass term.
5
FWB44 - FWB encl.,univers,4rows 192 mod cl.II IP44,plain door,650x1050x161mm,brass term.
FWB44
FWB encl.,univers,4rows 192 mod cl.II IP44,plain door,650x1050x161mm,brass term.

Lock,univers, T-handle, for enclosures FA / FT / FG

FZ530

  • Distri­bu­tion systems

Lock,univers, T-handle, for enclosures FA / FT / FG FZ530

EAN
3250612765300
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Cover, door
  • Type of handle
    T-handle

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration FZ530 (english)
PDF
103,10 kB
RoHS declaration FZ530 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image FZ530  | Hager

    Product Image FZ530

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ441N - cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
    FZ441N
    cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
  • 2
    FZ442N - cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
    FZ442N
    cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
  • 3
    FZ443N - cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
    FZ443N
    cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
  • 4
    FZ444N - cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
    FZ444N
    cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
  • 5
    FZ445N - cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010
    FZ445N
    cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland