Cover plate,univers,insert • FZ435A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ435A
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
U82A - DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
U82A
DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
2
FZ520 - Euro-profile cylinder 455 for swing lever FZ537
FZ520
Euro-profile cylinder 455 for swing lever FZ537
3
UZ020 - PE busbar, univers, Cu 20 x 5 mm, 2fields
UZ020
PE busbar, univers, Cu 20 x 5 mm, 2fields
4
FL863Z - Wall ins. fixing brackets, Orion.Plus polyester
FL863Z
Wall ins. fixing brackets, Orion.Plus polyester
5
FZ424N - Cable entry plate, univers, for IP44/54 enclosures, metal
FZ424N
Cable entry plate, univers, for IP44/54 enclosures, metal

Cover plate,univers, to close cable entry openings in FR enclousures

FZ435A

  • Distri­bu­tion systems

Cover plate,univers, to close cable entry openings in FR enclousures FZ435A

EAN
3250610701522
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Height
    30 mm
  • Width
    250 mm
  • Depth
    100 mm
Archi­tec­ture
  • Has pre stamping
    No
Equip­ment
  • Gland plate category
    Blind
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration FZ435A (english)
PDF
103,10 kB
RoHS declaration FZ435A (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    FZ441N - cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
    FZ441N
    cable cover, 1-section, box fixation, Hx W x D176 x 300 x 135mm, RAL9010,
  • 2
    FZ442N - cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
    FZ442N
    cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
  • 3
    FZ443N - cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
    FZ443N
    cable cover, 3-section, box fixation, Hx W x D176 x 800 x 135mm, RAL9010,
  • 4
    FZ444N - cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
    FZ444N
    cable cover, 4-section, box fixation, Hx W x D176 x 1050 x 135mm, RAL9010
  • 5
    FZ445N - cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010
    FZ445N
    cable cover, 5-section, box fixation, Hx W x D176 x 1300 x 135mm, RAL9010
Recently Ordered
Last Ordered Items
View All

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland