The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • MES-LSTI7035
    EAN
    7611919028806
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Touch-up stick prepared 12ml RAL7035 MES-LSTI7035

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Touch-up stick prepared 12ml RAL7035

    MES-LSTI7035

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    Equip­ment
    • Capa­city can/­cart­ridge
      12 ml

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Metal floor standing distribution enclosures / accesories (English)
    PDF
    179,03 MB
    REACH declaration MES-LSTI7035
    PDF
    RoHS report MES-LSTI7035
    PDF

    Downloads

    • Product image

      Image MES-LSTI7035  | Hager

      Product Image MES-LSTI7035

    • Product datasheet

      Image Hager Product data sheet MES-LSTI7035  | Hager

      Hager Product data sheet MES-LSTI7035

      Touch-up stick prepared 12ml RAL7035

      PDF
    • Declaration of conformity

      Image 26.3698.03.26  | Hager

      26.3698.03.26

      Declaration of conformity unimes H

      PDF
      321,62 kB
      Image 26.3698.03.26-Annex 1  | Hager

      26.3698.03.26-Annex 1

      Declaration of conformity unimes H - List of References

      PDF
      1,48 MB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-13

      PDF
      100,62 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-12

      PDF
      778,94 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      3,25 MB
      Image Declaration of conformity for mes empty enclosure  | Hager

      Declaration of conformity for mes empty enclosure

      Declaration of conformity International 2018-07-31

      PDF
      624,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ803B - Mounting brackets, univers, for enclosure IP44/IP54, outside
      FZ803B
      Mounting brackets, univers, for enclosure IP44/IP54, outside
    • 2
      FZ426 - Cable entry plate,univers, for not sealed area, for perforation, IP44/54
      FZ426
      Cable entry plate, univers, for not sealed area, for perforation, IP44/54
    • 3
      FZ534N - Swing lever,univers, for profile cylinder 40mm, for enclosure IP44/54
      FZ534N
      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54
    • 4
      FZ598N - Door shield with handle, for enclosure univers IP44
      FZ598N
      Door shield with handle, for enclosure univers IP44
    • 5
      UN03A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  450mm, 2 pieces
      UN03A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 450mm, 2 pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland