The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FZ800C
    EAN
    3250610700839
    Packaging
    1 Piece

    Adjustable rail holder CL1, Univers, for strain relief rail D400 mm FZ800C

    Phase out product: please contact your electrical wholesaler for availability

    Related products:

    FZ800D

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Adjustable rail holder CL1, Univers, for strain relief rail D400 mm

    FZ800C

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      30 mm
    • Width
      30 mm
    • Depth
      400 mm
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ800C
    PDF
    RoHS report FZ800C
    PDF

    Downloads

    • Product image

      Image FZ800C  | Hager

      Product Image FZ800C

    • Product datasheet

      Image Hager Product data sheet FZ800C  | Hager

      Hager Product data sheet FZ800C

      Adjustable rail holder CL1, Univers, for strain relief rail D400 mm

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland