The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Accessories for distri­bu­tion cabinets up to 1600 A
  • FZ797A
  • Distri­bu­tion systems

Hinge pins, Univers, D5x74 mm FZ797A

EAN
3250610700778
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Hinge pins, Univers, D5x74 mm

FZ797A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 97 products available

Referenced by

  • FR92G

    Steel enclosure, Univers, IP55, CL1, 1400x550x400 mm

    0.00 €  / *
  • FR26K1

    Steel enclosure, Univers, glazed door IP55 CL1, 1850x1550x275 mm, plinth H100 mm

    0.00 €  / *
  • FR22K1

    Steel enclosure, Univers, glazed door IP55, CL1, 1850x550x275 mm, plinth H100 mm

    0.00 €  / *
  • FR26E2

    Steel enclosure, Univers, IP55, CL1, 1850x1550x275mm, plinth H200 mm

    0.00 €  / *
  • FR25E2

    Steel enclosure, Univers, IP55, CL1, 1850x1300x275 mm, plinth H200 mm

    0.00 €  / *
  • FR24E2

    Steel enclosure, Univers, IP55, CL1, 1850x1050x275 mm, plinth H200 mm

    0.00 €  / *
  • FR23E2

    Steel enclosure, Univers, IP55, CL1, 1850x800x275 mm, plinth H200 mm

    0.00 €  / *
  • FR23K1

    Steel enclosure, Univers, glazed door IP55, CL1, 1850x800x275 mm, plinth H100 mm

    0.00 €  / *
  • FR25K2

    Steel enclosure, Univers, IP55, CL1, 1850x1300x275mm, plinth H200 mm

    0.00 €  / *
  • FR26K2

    Steel enclosure, Univers, IP55, CL1, 1850x1550x275 mm, plinth H200 mm

    0.00 €  / *
  • FR24K2

    Steel enclosure, Univers, IP55, CL1, 1850x1050x275 mm, plinth H200 mm

    0.00 €  / *
  • FR93G

    Steel enclosure, Univers, IP55, CL1, 1400x800x400 mm

    0.00 €  / *
  • FR94G

    Steel enclosure, Univers, IP55, CL1, 1400x1050x400 mm

    0.00 €  / *
  • FR21G1

    Steel enclosure, Univers, IP55, CL1, 1850x300x400 mm, plinth H100 mm

    0.00 €  / *
  • FR22G1

    Steel enclosure, Univers, IP55, CL1, 1850x550x400 mm, plinth H100 mm

    0.00 €  / *
  • FR23G1

    Steel enclosure, Univers, IP55, CL1, 1850x800x400 mm, plinth H100 mm

    0.00 €  / *
  • FR24G1

    Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H100 mm

    0.00 €  / *
  • FR25G1

    Steel enclosure, Univers, IP55, CL1, 1850x1300x400 mm, plinth H100 mm

    0.00 €  / *
  • FR26G1

    Steel enclosure, Univers, IP55, CL1, 1850x1550x400mm, plinth H100 mm

    0.00 €  / *
  • FR21G2

    Steel enclosure, Univers, IP55, CL1, 1850x300x400 mm, plinth H200 mm

    0.00 €  / *

Technical properties

Equip­ment
  • Opening angle
    110 - 110
Mater­ials
  • Material
    Steel
  • Treat­ment
    Galvan­ised

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration FZ797A
PDF
Hager RoHS report FZ797A
PDF

Downloads

  • Product image

    Image FZ797A  | Hager

    Product Image FZ797A

  • Product datasheet

    Image Hager Product data sheet FZ797A  | Hager

    Hager Product data sheet FZ797A

    Hinge pins, Univers, D5x74 mm

    PDF
More documentation

Discover more of this product range

    5
  • 1
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 2
    FZ829 - Wall fixation lugs, Univers
    FZ829
    Wall fixation lugs, Univers
  • 3
    FZ801B - Holder, Univers, strain relief rail H200 mm fixing on plinth
    FZ801B
    Holder, Univers, strain relief rail H200 mm fixing on plinth
  • 4
    FZ801A - Holder, Univers, strain relief rail H100 mm fixing on plinth
    FZ801A
    Holder, Univers, strain relief rail H100 mm fixing on plinth
  • 5
    FZ776A - Adapter for vertical connection of 1550mm wide FR/FS enclosures
    FZ776A
    Adapter for vertical connection of 1550mm wide FR/FS enclosures

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland