The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FZ721B
    EAN
    3250610701546
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Horizontal coupling kit, Univers, L400 mm FZ721B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Horizontal coupling kit, Univers, L400 mm

    FZ721B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      400 mm
    • Width
      50 mm
    • Depth
      2 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Mater­ials
    • Colour
      Pure white
    • Treat­ment
      Galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ721B
    PDF
    RoHS report FZ721B
    PDF

    Downloads

    • Product image

      Image FZ721B  | Hager

      Product Image FZ721B

    • Product datasheet

      Image Hager Product data sheet FZ721B  | Hager

      Hager Product data sheet FZ721B

      Horizontal coupling kit, Univers, L400 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FZ641A - Plinth, Univers, H200 300x275 mm
      FZ641A
      Plinth, Univers, H200 300x275 mm
    • 2
      FZ644A - Plinth, Univers, H200 1050x275 mm
      FZ644A
      Plinth, Univers, H200 1050x275 mm
    • 3
      FZ643A - Plinth, Univers, H200 800x275 mm
      FZ643A
      Plinth, Univers, H200 800x275 mm
    • 4
      FZ053R - Door, Univers, IP55, H800 W800 mm
      FZ053R
      Door, Univers, IP55, H800 W800 mm
    • 5
      FZ771A - Adapter for vertical connection of 300mm wide FR/FS enclosures
      FZ771A
      Adapter for vertical connection of 300mm wide FR/FS enclosures

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland