The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FZ014R
    EAN
    3250616004764
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Door, Univers, IP55, H1700 W1050 mm FZ014R

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door, Univers, IP55, H1700 W1050 mm

    FZ014R

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Docu­ment holder 2 products available
    • Lock system 1 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Docu­ment holder
    • Lock system
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *
    • FZ534N

      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54

      €0.00  / *

    Referenced by

    • FR14E1

      Steel enclosure, Univers, IP55, CL1, 1700x1050x275 mm, plinth H100 mm

      €0.00  / *
    • FR14E2

      Steel enclosure, Univers, IP55, CL1, 1700x1050x275 mm, plinth H200 mm

      €0.00  / *

    Technical properties

    Compat­ib­ility
    • Suit­able for enclosure type
      Surface-­mounted
    Dimen­sions
    • Height
      1,650 mm
    • Width
      1,000 mm
    • Depth
      25 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      2
    • Cabinet door type
      Stop door
    • Type of handle
      Pivoted lever
    • Number of locks
      1
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Product colour
      Light grey
    • Material
      Steel
    • Treat­ment
      Powder coated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      Without lock
    Equip­ment
    • Number of section in width
      4
    • Number of keys
      1
    Connectivity
    • Mounting type
      With hinge
    Capa­city
    • Number of modules
      0
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ014R
    PDF
    RoHS report FZ014R
    PDF

    Downloads

    • Product image

      Image FZ014R  | Hager

      Product Image FZ014R

    • Product datasheet

      Image Hager Product data sheet FZ014R  | Hager

      Hager Product data sheet FZ014R

      Door, Univers, IP55, H1700 W1050 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FZ803B - Mounting brackets, univers, for enclosure IP44/IP54, outside
      FZ803B
      Mounting brackets, univers, for enclosure IP44/IP54, outside
    • 2
      FZ426 - Cable entry plate,univers, for not sealed area, for perforation, IP44/54
      FZ426
      Cable entry plate, univers, for not sealed area, for perforation, IP44/54
    • 3
      FZ534N - Swing lever,univers, for profile cylinder 40mm, for enclosure IP44/54
      FZ534N
      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54
    • 4
      FZ598N - Door shield with handle, for enclosure univers IP44
      FZ598N
      Door shield with handle, for enclosure univers IP44
    • 5
      UN03A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  450mm, 2 pieces
      UN03A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 450mm, 2 pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland