Enclosure, univers, IP54,CL1, 500x1050x205mm, empty FP34TW2
EAN
3250612667482
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Lock system 9 products available -
Busbar 2 products available -
Document holder 7 products available -
Components for wiring, cable entry and cable fixing 5 products available -
Gland plate for enclosure 6 products available -
Components for arrangement/baying system 3 products available
Complete your system
Technical properties
Dimensions
-
Height500 mm
-
Width1,050 mm
-
Depth205 mm
-
Thickness of sidewall1 mm
Safety
-
Ingress Protection (IP) classIP54
-
Protection classIsolation class I
-
Impact resistance IKIK09
Equipment
-
Number of section in width4
-
Number of flange plate openings8
-
Number of rows3
Installation, mounting
-
Mounting onWall mounting
-
Suitable for outdoor usageNo
Materials
-
ColourPure white
-
RAL code9010
-
TreatmentPowder coated
-
MaterialSteel
-
Surface finishMatt
Cover, door
-
Number of cabinet doors1
-
Number of locks1
-
Door/cover is transparentNo
Electric current
-
Rated current250 A
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet FP34TW2
Enclosure, univers, IP54,CL1, 500x1050x205mm, empty
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-11-20
PDF685,84 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2025-11-20
PDF716,02 kB
More documentation