Univers N HS: flex­ible distri­b­u­tion


Maximum flex­i­bility for energy distri­b­u­tion up to 1600 A


Univers N HS makes energy distri­b­u­tion for low-voltage ranges in non-resi­den­tial projects even easier and safer, for both our main switch­boards and sub-distri­b­u­tion boards. This is impor­tant as higher currents have even stricter safety require­ments.

univers

Reli­able and safe: the Univers N HS distrib­utor

Energy distri­b­u­tion up to 1600 A for non-resi­den­tial build­ings


Energy distri­b­u­tion is the basis of every building. Main switch­boards, sub-distrib­u­tors and switchgears need to be robust, reli­able and safe. And just as impor­tantly, easy to install. The Univers N HS has many advan­tages for instal­la­tion, making it easy to construct the best distri­b­u­tion system for your project up to 1600 A. The other main advan­tages of this energy distri­b­u­tion system are that it guar­an­tees optimum perfor­mance and energy-effi­ciency.


Thanks to their prac­tical, modular construc­tion and clever design, these distrib­u­tors are not only quick and easy to assemble, but the Univers N HS is espe­cially flex­ible for your client. Our energy distrib­u­tors are scal­able and can thus grow with - future busi­ness expan­sion, the advent of new tech­nology and more complex customer require­ments. In short, the Univers N HS is the solid, and above all, safe basis for every non-resi­den­tial construc­tion project.




The advan­tages of the Univers N HS

From flex­i­bility to safety

- An IP41 or IP54 casing with a width of 350 to 1600 mm
- Modular system with a huge range of possi­bil­i­ties and design options - more than 200 sub-assem­blies
- Earth and neutral link can be swiv­elled into the perfect posi­tion, for added ease of connec­tion
- Flush-mounted system with Design 1: all compo­nents are touch-safe behind a cover plate
- The cover plates are designed for built-in compo­nents and are avail­able in different sizes and colours
- Tried-and-tested design in accor­dance with NEN-EN-IEC 61439
- - The main busbar system is based on clear and reli­able connec­tion tech­nology
Hagercad.Expert is our tool for designing a Univers N HS system (find out more about Hagercad)

 

verdeelsysteem univers N HS

We are here for you
every step of the way

Support from our team

Your dedi­cated contact person is familiar with the specific require­ments in this field and can offer you the best advice. They are backed by a complete team of profes­sionals who support you every step of the way - from budgeting right through to fitting and commis­sioning your instal­la­tion. In addi­tion, we can also carry out main­te­nance. 

Energy distrib­u­tors
tailored to your needs

A universal solu­tion that's tailored to your situ­a­tion, require­ments and energy needs. Your project is in good hands with our network of expert panel builders, who help from building the system to commis­sioning on site.


commercial

Take a look at our brochures for non-resi­den­tial solu­tions