![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
EAN
4011334167679
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
FunctionSuitable for HDTV
Connectivity
-
Reception / transmissionfor terrestrial reception, for digital and analogue transmission
Voltage
-
Voltagedisables DC voltage
Frequency
-
Broadband technology40…2400 MHz
-
- at 111 … 174 MHz1 dB
-
- at 174 … 862 MHz2 dB
-
- at 47 … 68 MHz1.5 dB
-
- at 87.5 … 108 MHz1.5 dB
-
- at 950 … 2050 MHz3 dB
Resistance
-
Wave impedence75 Ω
Attenuation
-
- at 1.5 … 26.1 MHz11 dB
-
- at 1.5 … 26.1 MHz1.5 dB
-
- at 111 … 174 MHz10 dB
-
- at 174 … 862 MHz10.5 dB
-
- at 47 … 68 MHz10.5 dB
-
- at 87.5 … 108 MHz10.5 dB
-
- at 950 … 2050 MHz10.5 dB
Materials
-
Materialmetal
Installation, mounting
-
Systemfor SAT house distributors without supply voltage, e.g. single-cable solution, for community, DVB-T and broadband cable systems
Connection
-
Type of connectionwith screw terminals
Cable
-
For coaxial cables75 Ω
Equipment
-
Decouplingwith decoupling device
Standards
-
General standardsEN 60728-4, -11, IEC 169-2 and EN 50083-2
Safety
-
Shielding valueaccording to EMC protection class A
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com