TV socket outlet 2hole single • 450210 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker - Commu­nic­a­tion and Multi­media
          • Antenna
          • Antenna outlets
          • 450210
          Image  450210 of the product Hager | Hager Turkey
          Image  450210 of the product Hager | Hager Turkey

          Aerial soc. 2hole single box, 1930/glass/R.classic

          450210

          Image  450210 of the product Hager | Hager Turkey
          Image  450210 of the product Hager | Hager Turkey
          • Berker - Commu­nic­a­tion and Multi­media

          Aerial soc. 2hole single box, 1930/glass/R.classic 450210

          EAN
          4011334424628
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Func­tion
            Suit­able for HDTV
          Connectivity
          • Recep­tion / trans­mis­sion
            for terrestrial recep­tion ; for digital and analogue trans­mis­sion
          Voltage
          • Voltage
            direct voltage conducting (IN / IEC jack female)
          Frequency
          • Broad­band tech­no­logy
            5…2400 MHz
          Resist­ance
          • Wave impedence
            75 Ω
          Atten­u­ation
          • Tap loss at 2150 MHz
            5 dB
          • Tap loss at 860 MHz
            4 dB
          Install­a­tion, mounting
          • System
            for single and distrib­utor SAT systems ; for community, DVB-T and broad­band cable systems
          Connec­tion
          • Type of connec­tion
            with plug-in terminals
          Equip­ment
          • Supporting plate / Supporting ring
            external eyelets on the supporting ring can be broken off for round designs
          Stand­ards
          • General stand­ards
            EN 50083-2 and EN 60728-4
          Safety
          • Protective screen
            according to EN 50083-2, Class A
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -25…55 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Commu­nic­a­tion tech­no­logy
          • Main design line
            Commu­nic­a­tion tech­no­logy

          Downloads

          • Images

            Images may be subject to copyright

            Image 450210  | Hager

            Product Image 450210

          • ProductECDeclaration

            Image EU Declaration of conformity for 450210  | Hager

            EU Declaration of conformity for 450210

            PDF
            251 KB
          • ProductROHS

            Image Pollutant guidelines for 450210  | Hager

            Pollutant guidelines for 450210

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 450210  | Hager

            Pollutant guidelines for 450210

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for 450210  | Hager

            Product environmental profile for 450210

            PDF
            424 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            4502 -
            4502
            Aerial socket 2-hole single box inserts
          • 2
            4515 -
            4515
            AERIAL SOCKET F. CABLE-TV
          • 3
            4522 -
            4522
            SAT SOCKET INDIVID. INST.
          • 4
            4523 -
            4523
            SAT SOCKET COMMUN. INST.
          • 5
            4594 -
            4594
            Aerial socket 4-hole single box

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group