![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
EAN
4011334029588
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
FunctionSuitable for HDTV
Connectivity
-
Reception / transmissionfor terrestrial reception, for digital and analogue transmission
Voltage
-
Voltagedisables DC voltage
Frequency
-
Broadband technology4…2400 MHz
Attenuation
-
Tap loss at 2150 MHz16 dB
-
Tap loss at 860 MHz15 dB
-
- at 111 … 862 MHz15 dB
-
- at 5 … 111 MHz14 dB
-
- at 950 … 2400 MHz16 dB
Materials
-
Materialmetal
Installation, mounting
-
Systemfor community, DVB-T and broadband cable systems, for SAT house distributors
Connection
-
Type of connectionwith screw terminals
Cable
-
For coaxial cables75 Ω
Equipment
-
Reverse channel compatible4…2400 MHz
-
Decouplingwith decoupling device
Standards
-
General standardsIEC 169-2 and EN 50083-2, EN 60728-4, -11
Safety
-
Shielding valueaccording to EMC protection class A
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com