![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
EAN
4011334029489
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Reception / transmissionfor terrestrial reception, for digital and analogue transmission
Frequency
-
Broadband technology4…2400 MHz
Resistance
-
Wave impedence75 Ω
Attenuation
-
Tap loss at 2150 MHz5 dB
-
Tap loss at 860 MHz4 dB
Materials
-
Materialmetal
Connection
-
Type of connectionwith screw terminals
Identification
-
Main design lineCommunication technology
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com