EAN
4011334167662
Packaging
1 Piece

Technical properties

Func­tions
  • Func­tion
    Suit­able for HDTV
Connectivity
  • Connectors / jacks
    remote supply via F-socket
  • Recep­tion / trans­mis­sion
    for terrestrial recep­tion, for digital and analogue trans­mis­sion
Voltage
  • Voltage
    DC voltage conducting
Frequency
  • Broad­band tech­no­logy
    5…2400 MHz
Resist­ance
  • Wave impedence
    75 Ω
Atten­u­ation
  • Tap loss at 2150 MHz
    2.5 dB
  • Tap loss at 860 MHz
    4 dB
  • - at 113 … 174 MHz
    3.5 dB
  • - at 174 … 862 MHz
    4 dB
  • - at 4 … 30 MHz
    3.5 dB
  • - at 40 … 68 MHz
    3.5 dB
  • - at 87.5 … 108 MHz
    3.8 dB
  • - at 950 … 2400 MHz
    1.5…3 dB
Mater­ials
  • Material
    metal
Install­a­tion, mounting
  • System
    for community, DVB-T and broad­band cable systems, for single and distrib­utor SAT systems
Connec­tion
  • Type of connec­tion
    with screw terminals
Cable
  • For coaxial cables
    75 Ω
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    DC-per­meable
Stand­ards
  • General stand­ards
    IEC 169-2 and EN 50083-2, EN 60728-4, -11
Safety
  • Shielding value
    according to EMC protec­tion class A
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Commu­nic­a­tion tech­no­logy