![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
EAN
4011334284147
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
FunctionSuitable for HDTV
Connectivity
-
Connectors / jacksremote supply via F-sockets
-
Outputswith 2 equal IEC outputs (socket and plug), with 2 independent SAT outputs (F-sleeves)
-
Reception / transmissionfor terrestrial reception, for digital and analogue transmission
Voltage
-
VoltageDC voltage conducting
Frequency
-
Broadband technology5…2400 MHz
Resistance
-
Wave impedence75 Ω
Attenuation
-
Tap loss at 2150 MHz4 dB
-
Tap loss at 860 MHz2 dB
-
- at 0.5 … 26.1 MHz2 dB
-
- at 120 … 174 MHz4.5 dB
-
- at 174 … 862 MHz2 dB
-
- at 47 … 68 MHz2 dB
-
- at 87.5 … 108 MHz2 dB
-
- at 950 … 2050 MHz4 dB
Materials
-
Materialmetal
Installation, mounting
-
Systemfor single and distributor SAT systems, for multi-switch systems, for community and broadband cable systems
Connection
-
Type of connectionwith screw terminals
-
Connectionfor simultaneous connection of radio and TV receiver as well as 2 independent SAT receivers
Cable
-
For coaxial cables75 Ω
Settings
-
Programsalso to add SAT programmes in broadband cable systems
Use
-
Differentiation characteristic 3 - SalesDC-permeable
Standards
-
General standardsEN 60728-4, IEC 169-2 and EN 50083-2
Safety
-
Shielding valueaccording to EMC protection class A
-
Protection index IPIP20
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
Secondary design line(s)Berker Arsys, wg-up ip 44, Berker B.1, Modul 2, Berker B.7, Berker S.1, Twinpoint, Berker B.3
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com