Switching and signalling devices
A large selection for a wide range of applications: change-over and group switches, push button switches and push buttons, installation relays, installation contactors and transformers; using products from the range of switchgear coupled with the LED indicator lights, a variety of control and signalling functions can be implemented in the distribution board. The LED lights boast a long service life and are available in 230 V and 12 to 48V versions. Audible signalling devices such as bells and buzzers offer even more possibilities.
Installation relays, contactors, load shedding and accessories
Control and reporting: relays, contactors and signalling devices from Hager cover all the requirements of these basic functions of installation technology in commercial and functional buildings.
Time switches and relays
Time relays are also available as modular devices. Find the right solution.
Time switch analogue - digital - KNX
Whether analogue or digital - Hager modular time switches meet all switching requirements.
Twilight switches and accessories
Security in design: Hager twilight switching technology reduces the risk of accidents and tripping in the dark. It can also be used to simulate human presence, thereby serving as an intruder deterrent.