TV socket outlet 4hole single • 459410 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker - Commu­nic­a­tion and Multi­media
  • Antenna
  • Antenna outlets
  • 459410

Aerial soc. 4hole single box, DC-permeable, 1930/glass/R.classic

459410

  • Berker - Commu­nic­a­tion and Multi­media

Aerial soc. 4hole single box, DC-permeable, 1930/glass/R.classic 459410

EAN
4011334424673
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Func­tion
    Suit­able for HDTV
Connectivity
  • Connectors / jacks
    remote supply via F-sockets
  • Outputs
    with 2 inde­pendent SAT outputs (F-sleeves) and 2 IEC outputs (male/fe­male)
  • Recep­tion / trans­mis­sion
    for terrestrial recep­tion ; for digital and analogue trans­mis­sion
Voltage
  • Voltage
    DC voltage conducting
Frequency
  • Broad­band tech­no­logy
    5…2400 MHz
Resist­ance
  • Wave impedence
    75 Ω
Atten­u­ation
  • Tap loss at 2150 MHz
    2 dB
  • Tap loss at 860 MHz
    2 dB
Install­a­tion, mounting
  • System
    for community and broad­band cable systems ; for single and distrib­utor SAT systems ; for multi-switch systems
Connec­tion
  • Type of connec­tion
    with screw terminals
  • Connec­tion
    for simul­tan­eous connec­tion of radio and TV receiver as well as 2 inde­pendent SAT receivers
Settings
  • Programs
    also to add SAT programmes in broad­band cable systems
Equip­ment
  • Supporting plate / Supporting ring
    external eyelets on the supporting ring can be broken off for round designs
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    DC-per­meable
Stand­ards
  • General stand­ards
    EN 50083-2 and EN 60728-4
Safety
  • Protective screen
    (VHF/UHF) according to EN 50083-2, Class B ; (SAT) according to EN 50083-2, Class A
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Commu­nic­a­tion tech­no­logy

Downloads

  • Images

    Images may be subject to copyright

    Image 459410  | Hager

    Product Image 459410

  • ProductECDeclaration

    Image EU Declaration of conformity for 459410  | Hager

    EU Declaration of conformity for 459410

    PDF
    251 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for 459410  | Hager

    Product environmental profile for 459410

    PDF
    424 KB
  • ProductROHS

    Image Pollutant guidelines for 459410  | Hager

    Pollutant guidelines for 459410

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 459410  | Hager

    Pollutant guidelines for 459410

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    4502 -
    4502
    Aerial socket 2-hole single box inserts
  • 2
    4515 -
    4515
    AERIAL SOCKET F. CABLE-TV
  • 3
    4522 -
    4522
    SAT SOCKET INDIVID. INST.
  • 4
    4523 -
    4523
    SAT SOCKET COMMUN. INST.
  • 5
    4594 -
    4594
    Aerial socket 4-hole single box

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group