ACB HW4 66kA 3200A 3P Drawout TU sentinel Energy LSI, VCVC HE4E332DEJVAAAAAAA
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Rating plug 13 products available -
Motor operator 1 products available -
Shunt release 3 products available -
Closing coil 4 products available -
Under voltage coil 2 products available -
Auxiliaries contact block 3 products available
Complete your system
Technical properties
-
Rated current3200 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-266 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-266 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-266 kA
-
Number of mechanical operations20000
-
Number of auxiliary contacts as change-over contact6
-
Rated insulation voltage Ui1000 V
-
Rated impulse withstand voltage Uimp12000 V
-
Type voltage supplyAC
-
Internal resistance13 µΩ
-
Number of poles3
-
Device construction typeDrawout
-
Type of pole3P3D
-
Total power loss under IN496,80 W
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HE4E332DEJVAAAAAAA
ACB HW4 66kA 3200A 3P Drawout TU sentinel Energy LSI, VCVC
PDF -
Instruction manual
QuickInstall manual
hw+ Air circuit breakers HW4
PDF19,20 MB -
Installation manual
Installation manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF57,60 MB
Safety instructions
-
PDF159,14 kB -
Product attachment
Modbus communication table
hw+ sentinel Energy circuit breakers
XLS378,50 kB -
Enduserquickguide
Quick start notes
First setting of sentinel Energy trip unit
PDF572,09 kB -
Manual
Technical catalogue
hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF63,50 MB
User guide
hw+ Modbus communication sentinel Energy
PDF6,24 MB
User manual
hw+ sentinel Energy electronic trip units
PDF16,13 MB
User manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF32,56 MB -
Safety data sheet
Cybersecurity guide
hw+ sentinel Energy circuit breakers HW1, HW2 and HW4
PDF1,07 MB -
Handbook
User manual
h3+/hw+ Panel display HTD210H
PDF6,86 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-08-06
PDF315,61 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-08-06
PDF440,55 kB