The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Accessories
    • HWY965H
    EAN
    3250613122591
    Packaging
    1 Piece
    • HW+ Accessories

    Modbus RTU Communication Module, -25 to 70°C operating range HWY965H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modbus RTU Communication Module, -25 to 70°C operating range

    HWY965H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -40 - 70 °C

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-10-24
    PDF
    381,56 kB
    REACH declaration HWY965H
    PDF
    RoHS report HWY965H
    PDF

    Downloads

    • Product image

      Image HWY965H  | Hager Australia

      Product Image HWY965H

    • Product datasheet

      Image Hager Product data sheet HWY965H  | Hager Australia

      Hager Product data sheet HWY965H

      Communication module Modbus RTU

      PDF
    • Installation manual

      Image Installation manual International 2023-03-22  | Hager Australia

      Installation manual International 2023-03-22

      PDF
      16,59 MB
      Image Safety instructions  | Hager Australia

      Safety instructions

      -

      PDF
      159,14 kB
    • Manual

      Image Technical catalogue  | Hager Australia

      Technical catalogue

      hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

      PDF
      57,96 MB
      Image User guide  | Hager Australia

      User guide

      hw+ Modbus communication sentinel Energy

      PDF
      6,25 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      273,77 kB
      Image EU Declaration of Conformity  | Hager Australia

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-12-12

      PDF
      401,88 kB
      Image UKCA Declaration of Conformity  | Hager Australia

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-12-12

      PDF
      406,97 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXH090H - OAC Accessory for h3+ PW1600 Moulded Case MCCB
      HXH090H
      OAC for h3+ PW1600
    • 2
      HWY169H - Rear terminal connection 4000A 4P copper for HW4/HWS4 (RC)
      HWY169H
      Rear Terminal Connection ≤4000A HW4 / 4000A HWS4 4P (RC)
    • 3
      HWY069H - Rear Terminal Connection 4P Copper 2500A HW4 / 3200A HWS4 (RC)
      HWY069H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 4P (RC)
    • 4
      HWY249H - Interphase barrier 4-pole for HW2/4 and HWS2/4 DO
      HWY249H
      Interphase Barrier 4P HW2/4 HWS2/4 DO (IB)
    • 5
      HWY247H - Interphase barrier 4P for HW2/4 & HWS2/4 fixed units
      HWY247H
      Interphase Barrier 4P HW2/4 HWS2/4 FIX (IB)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group