Rating Plug 1600A • HWW469H | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
              • See all the categories
              • Enclosures
                • DIN Enclosures, Load Centres and Accessories
                  • golf enclosures
                  • GD distribution board and accessories
                  • vector VE
                  • VD Enclosures
                  • VT
                • vega D
                  • vega D
                • Meterboxes and Group Metering Enclosures
                  • Group Metering Enclosures
                  • Meterboxes
                • Connection technology
                  • vega D Accessories
                  • Busbars and Connectors
                • Invicta Panelboard up to 250A
                  • invicta Panelboards
                  • invicta Accessories
                • Panelboard up to 400A - Performa range & ATS/MTS
                  • performa apex and apex PLUS - IP43
                  • performa elite and elite 400 - IP66
                  • Tee-off box and ATS / MCCB enclosed solutions
              • DIN rail-mounted devices
                • Modular Circuit Protection Devices and Accessories
                  • Residual Current Circuit Breakers with Overcurrent Protection - (RCBOs)
                  • Miniature Circuit Breakers (MCBs)
                  • Residual Current Circuit Breaker (RCCBs / RCDs) - Safety Switches
                  • Surge Protection Devices (SPDs)
                  • One Module Add On Blocks (AOB)
                • Energy and Light Management
                  • Contactors 25A to 63A
                  • Load Break Switches, Push Buttons and LED Indicator Lights
                  • Latching Relays
                  • Time Switches - Analogue, Digital, KNX
                  • Delay Timers / Time Delay Relays
                  • Twilight Switches and Accessories
                  • Selector Switches
                  • Bells and Buzzers
                  • Transformers and Socket Outlets
                  • Emergency Lighting Kits
                • Meters and measuring devices
                  • Energy Meters / Kilowatt-Hour Meters
                  • Digital Multi-function Meters and Accessories
                  • Current Transformers (CTs) and Accessories
                  • Volt Meters and Amp Meters
              • Main Switchgear
                • Moulded Case Circuit Breakers (MCCBs)
                  • MCCBs
                  • MCCBs - Accessories
                  • MCCBs - Switch Disconnectors
                • Load Break Switches & Transfer Switches
                  • Load Break Switches
                  • Load Break Switches with Fuses
                  • Load Break Switches & Transfer Switches - Accessories
                  • Manual Transfer Switches (MTS) up to 1600 A
                  • Automatic Transfer Switches (ATS) up to 1600 A
                  • Transfer Switches Accessories
                • Residual-Current Relays
                  • Residual-Current Relays
                • Fuse Components
                  • NH Fuse Links
              • Switches and Sockets
                • silhouette
                  • Switches and Plates
                  • Sockets
                  • Mechanisms
                  • Spare Covers
                  • Accessories
                • finesse
                  • Switches and Plates
                  • Sockets
                  • Mechanisms
                  • Spare Covers
                  • Accessories
                • allure
                  • Switches and Plates
                  • Sockets
                  • Mechanisms
                  • Spare Covers
                  • Accessories
                • premiere
                  • Switches and Plates
                  • Sockets
                  • Mechanisms
                  • Accessories
                • Weatherproof
                  • IP66 Isolators
                  • Sockets
                  • Switches
              • Motion and Presence Detectors
                • Motion and Presence Detectors
                  • Ceiling Mount Installation
                  • Wall Mount Installation
                • Motion and Presence Detectors - Accessories
                  • Mounting Accessories
                  • Remote Controls
              • Trunking Systems
                • Enclosure solutions
                  • DNG Slotted Trunking
                • Floor installation systems
                  • SL Floor Trunking
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            Account
            • Catalog
            • HWW469H
            Current search
            Image Filter  | Hager Australia Filter
            Image Filter  | Hager Australia Filter
            ProductsShow

            Most popular products

            5
            1
            EGN003 - Programming Bluetooth key for EGN103
            EGN003
            Programming Bluetooth key for EGN103
            2
            EGN103 - 1 channel digital time switch weekly cycle
            EGN103
            1 channel digital time switch weekly cycle
            3
            EG005 - Programming key for time switches
            EG005
            Programming key for time switches
            4
            SNO10DA - DIN mount 10A socket
            SNO10DA
            DIN mount 10A socket
            5
            WBQP2S-MW - FIN DGPO 10A MW
            WBQP2S-MW
            FIN DGPO 10A MW
            HWW469H - Rating Plug In= 1600A
            HWW469H - Rating Plug In= 1600A

            Rating Plug In= 1600A

            HWW469H

            HWW469H - Rating Plug In= 1600A
            HWW469H - Rating Plug In= 1600A

            Rating Plug In= 1600A HWW469H

            EAN
            3250613232276
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            Download the data sheet

            Technical properties

            Elec­tric current
            • Rated current
              1600 A

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes
            REACH conform Yes
            Halogen free Yes

            Certifications and documents

            PEP document en-GB 2024-06-04
            PDF
            402,99 kB
            REACH declaration HWW469H (english)
            PDF
            103,10 kB
            RoHS declaration HWW469H (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image HWW469H  | Hager Australia

              Product Image HWW469H

            • Installation manual

              Image Installation manual  | Hager Australia

              Installation manual

              hw+ Air circuit breakers HW1

              PDF
              56,14 MB
              Image Installation manual  | Hager Australia

              Installation manual

              hw+ Air circuit breakers HW2 / HW4 / HW6

              PDF
              57,60 MB
              Image Safety instructions  | Hager Australia

              Safety instructions

              -

              PDF
              159,14 kB
            • Manual

              Image Technical catalogue  | Hager Australia

              Technical catalogue

              hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6

              PDF
              63,50 MB
              Image User manual  | Hager Australia

              User manual

              hw+ sentinel electronic trip units

              PDF
              19,14 MB
              Image User manual  | Hager Australia

              User manual

              hw+ sentinel Energy electronic trip units

              PDF
              16,56 MB
            • Declaration of conformity

              Image EU Declaration of Conformity  | Hager Australia

              EU Declaration of Conformity

              PDF
              544,97 kB
              Image UKCA Declaration of Conformity  | Hager Australia

              UKCA Declaration of Conformity

              PDF
              549,18 kB
            More documentation

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group