The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Main Switchgear
    • Circuit Protec­tion
    • HW+ Accessories
    • HWY265H
    EAN
    3250613235123
    Packaging
    1 Piece
    • HW+ Accessories

    Air circuit breaker OFF padlockable locking for HW2/4 (OLP) HWY265H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Air circuit breaker OFF padlockable locking for HW2/4 (OLP)

    HWY265H

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-06-24
    PDF
    418,52 kB
    REACH declaration HWY265H
    PDF
    RoHS report HWY265H
    PDF

    Downloads

    • Product image

      Image HWY265H  | Hager Australia

      Product Image HWY265H

    • Product datasheet

      Image Hager Product data sheet HWY265H  | Hager Australia

      Hager Product data sheet HWY265H

      OFF locking with padlock HW2/4 (OLP)

      PDF
    • Installation manual

      Image ID1_PADLOCK-P7_6LE007876Aa.pdf  | Hager Australia

      ID1_PADLOCK-P7_6LE007876Aa.pdf

      Installation manual International 2023-03-10

      PDF
      2,53 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager Australia

      Declaration of conformity en-US 2026-07-15

      PDF
      365,24 kB
      Image UKCA Declaration of Conformity​  | Hager Australia

      UKCA Declaration of Conformity​

      Declaration of conformity en-GB 2025-11-04

      PDF
      418,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HTD210H - Energy MCCB Display DC Supply 97x97x46 mm
      HTD210H
      Display for Energy MCCB
    • 2
      HWY161H - Rear Terminal Connection 2500A 4P 66/100kA HW2/HWS2W (RC)
      HWY161H
      Rear Terminal Connection 66/100kA HW2 / HWS2W 4P (RC)
    • 3
      HXH090H - OAC Accessory for h3+ PW1600 Moulded Case MCCB
      HXH090H
      OAC for h3+ PW1600
    • 4
      HWY068H - Rear Terminal Connection 3P 2500A/3200A Copper for HW4/HWS4 (RC)
      HWY068H
      Rear Terminal Connection ≤2500A HW4 / ≤3200A HWS4 3P (RC)
    • 5
      HWX071H - Air Circuit Breaker ON/OFF Cycle Counter HW2/4 HWS2/4 (CYC)
      HWX071H
      ON/OFF cycle counter HW2/4 HWS2/4 (CYC)

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group