ACB 3P 1600A 55kA Fixed Sentinel Energy LSI HE2M316FEGVAAAAAAA
Complete your system
Optional accessories
-
Mechanic accessories for low-voltage components 1 products available -
Cover functions 1 products available -
Connection Functions 1 products available -
Locking interlocking functions 8 products available -
Rating plug 8 products available -
Motor operator 1 products available
Complete your system
Technical properties
-
Rated current1600 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-255 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-255 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-255 kA
-
Rated insulation voltage Ui1000 V
-
Rated impulse withstand voltage Uimp12000 V
-
Type voltage supplyAC
-
Number of poles3
-
Type of pole3P3D
-
Device construction typeFixed built-in
-
Time of response when closing50 ms
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HE2M316FEGVAAAAAAA
ACB HW2 55kA 1600A 3P Fixed TU sentinel Energy LSI, VCVC
PDF -
Instruction manual
QuickInstall manual
hw+ Air circuit breakers HW2
PDF17,79 MB
Troubleshooting manual
Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF17,00 MB
User maintenance guide
hw+ Air circuit breakers HW2 / HW4
PDF260,99 MB -
Installation manual
Installation manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF57,62 MB
Safety instructions
-
PDF159,14 kB -
Product attachment
Modbus communication table
hw+ sentinel Energy circuit breakers
XLS378,50 kB -
Enduserquickguide
Quick start notes
First setting of sentinel Energy trip unit
PDF572,09 kB -
Manual
Technical catalogue
hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF57,96 MB
User guide
hw+ Modbus communication sentinel Energy
PDF6,25 MB
User manual
hw+ sentinel Energy electronic trip units
PDF16,52 MB
User manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF32,56 MB -
Safety data sheet
Cybersecurity guide
hw+ sentinel Energy circuit breakers HW1, HW2 and HW4
PDF1,07 MB -
Handbook
User manual
h3+/hw+ Panel display HTD210H
PDF6,86 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-08-06
PDF436,80 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-08-07
PDF441,22 kB