ACB HW2 66kA 2500A 3P Fixed TU sentinel Energy LSI, VCVC HE2E325FEIVAAAAAAA
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Rating plug 12 products available -
Motor operator 1 products available -
Shunt release 3 products available -
Closing coil 4 products available -
Under voltage coil 2 products available -
Auxiliaries contact block 3 products available
Complete your system
Technical properties
-
Rated current2500 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-266 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-266 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-266 kA
-
Rated insulation voltage Ui1000 V
-
Rated impulse withstand voltage Uimp12000 V
-
Type voltage supplyAC
-
Number of poles3
-
Type of pole3P3D
-
Device construction typeFixed built-in
-
Time of response when closing50 ms
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HE2E325FEIVAAAAAAA
ACB HW2 66kA 2500A 3P Fixed TU sentinel Energy LSI, VCVC
PDF -
Instruction manual
QuickInstall manual
hw+ Air circuit breakers HW2
PDF17,79 MB -
Installation manual
Installation manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF57,60 MB
Safety instructions
-
PDF159,14 kB -
Product attachment
Modbus communication table
hw+ sentinel Energy circuit breakers
XLS378,50 kB -
Enduserquickguide
Quick start notes
First setting of sentinel Energy trip unit
PDF572,09 kB -
Manual
Technical catalogue
hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF63,50 MB
User guide
hw+ Modbus communication sentinel Energy
PDF6,24 MB
User manual
hw+ sentinel Energy electronic trip units
PDF16,13 MB
User manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF32,56 MB -
Safety data sheet
Cybersecurity guide
hw+ sentinel Energy circuit breakers HW1, HW2 and HW4
PDF1,07 MB -
Handbook
User manual
h3+/hw+ Panel display HTD210H
PDF6,86 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-08-06
PDF436,80 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-08-07
PDF441,22 kB