RCBO 4P 25A 6kA Curve C 100mA Type A 230-415V 4 Modules AEM425T
No longer available
Follow-up products :
Complete your system
Optional accessories
-
Locking interlocking functions 1 products available -
Under voltage coil 1 products available -
Shunt release 2 products available -
Auxiliaries contact block 2 products available -
Modular phase busbar 9 products available
Complete your system
Technical properties
Architecture
-
Type of pole3P+N
-
Number of protected poles4
-
CurveC
Safety
-
Residual current typeA
-
Ingress Protection (IP) classIP20
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
Voltage
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4000 V
-
Rated operational voltage Ue230 - 415 V
-
Overvoltage category according to IEC 60947-13
-
Type voltage supplyAC
-
Dielectric strength value of power frequency2 kV
Electric current
-
Rated current IN25 A
-
Rated residual operating current Idn100 mA
-
Rated current at -25°C31,91 A
-
Rated current at -20°C31,28 A
-
Rated current at -15°C30,65 A
-
Rated current at -10°C30,03 A
-
Rated current at -5°C29,4 A
-
Rated current at 0°C28,77 A
-
Rated current at 5°C28,14 A
-
Rated current at 10°C27,51 A
-
Rated current at 15°C26,88 A
-
Rated current at 20°C26,26 A
-
Rated current at 25°C25,63 A
-
Rated current at 30°C25 A
-
Rated current at 35°C24,26 A
-
Rated current at 40°C23,52 A
-
Rated current at 45°C22,78 A
-
Rated current at 50°C22,04 A
-
Rated current at 55°C21,29 A
-
Rated current at 60°C20,55 A
-
Correction factor of rating current for 2 devices placed side by side0,80
-
Min./max. threshold value of the AC thermal operation1,13 - 1,45 A
-
Rated service breaking capacity Ics AC according to IEC 60898-16 kA
Power
-
Power dissipation at IN12,30 W
Frequency
-
Frequency50 - 50 Hz
Installation, mounting
-
Nominal tightening torque down terminal2 - 2 Nm
-
Nominal tightening torque top terminal2 - 2 Nm
-
Type of bottom connection for modular devicesbiconnect, Bypass
Use conditions
-
Max. altitude2000 m
-
Class of energy limitation I²t3
-
Operating temperature-25 - 40 °C
-
Storage/transport temperature-55 - 70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Connection
-
Cross-section of input with screws, for flexible conductors1 - 16 mm²
-
Cross-section of input with screws, for massive conductors1 - 25 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 16 mm²
-
Cross-section of input and output with screws, for massive conductors1 - 25 mm²
Capacity
-
Number of modules4
Dimensions
-
Height84 mm
-
Width71 mm
-
Depth70 mm
Compatibility
-
Suitable for DIN RailYes
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet AEM425T
RCBO 4P 6kA C-25A 100mA A
PDF -
Installation manual
Installation manual en-GB 2017-06-15
PDF1,98 MB
More documentation