RCBO 4P 6kA C-40A 30mA A • ADM440T | Hager
The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No result ""

        Search suggestions

        No result ""

          Information and Support
          0
          See all

          No result ""

            Downloads
            0
            View All

            No Results ""

            Menu
            • Products
            • Solutions for your project
              onekonekt system
              Our onekonekt system offers the most versatile and flexible solutions to electricians.
              Discover more
              • Solutions for your project
              • Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Multi-Residential
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Offices
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Retail
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • Other commercial buildings
                onekonekt system
                Our onekonekt system offers the most versatile and flexible solutions to electricians.
                Discover more
              • See All
            • Inspiration and knowledge
              Be inspired
              Discover how our solutions have come to life in multiple projects.
              View our projects
              • Inspiration and knowledge
              • Wiring rules
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Training
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Latest newsletter
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • Case studies
                Be inspired
                Discover how our solutions have come to life in multiple projects.
                View our projects
              • See All
            • Support
              Find your nearest wholesaler
              Our products are stocked at all major wholesalers.
              Find Wholesaler
              • Support
              • Contact us
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Downloads
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • FAQ
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • How-to videos
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical wholesalers
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Software, applications & tools
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • Electrical standards & regulations
                Find your nearest wholesaler
                Our products are stocked at all major wholesalers.
                Find Wholesaler
              • See All
            • About us
              Sustainability in Australia
              Shaping the electrical world of tomorrow.
              Learn more
              • About us
              • Light and Building 2024
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Commitment to sustainability
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Latest news
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Offices and maps
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • Social media communities
                Sustainability in Australia
                Shaping the electrical world of tomorrow.
                Learn more
              • See All
            • See all the categories
            Account
            • Catalog
            • DIN rail-­mounted devices
            • Modular Circuit Protec­tion Devices and Accessories
            • Residual Current Circuit Breakers with Over­cur­rent Protec­tion - (RCBOs)
            • ADM440T
            ADM440T - RCBO 4P 6kA C-40A 30mA A
            ADM440T - RCBO 4P 6kA C-40A 30mA A

            RCBO 4P 6kA C-40A 30mA A

            ADM440T

            ADM440T - RCBO 4P 6kA C-40A 30mA A
            ADM440T - RCBO 4P 6kA C-40A 30mA A
            • DIN rail-­mounted devices

            RCBO 4P 6kA C-40A 30mA A ADM440T

            EAN
            3250611032984
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Auxil­i­aries contact block 2 products available
            • Shunt release 2 products available
            • Under voltage coil 1 products available
            • Locking inter­locking func­tions 1 products available
            • Modular phase busbar 9 products available

            Complete your system

            • Auxil­i­aries contact block
            • Shunt release
            • Under voltage coil
            • Locking inter­locking func­tions
            • Modular phase busbar
            • MZ201

              Auxiliary contact 1C+1O 6A 240V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ202

              Alarm contact 1C+1O 6A 240V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ203

              Shunt trip 230-415V AC 110-130V DC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ204

              Shunt trip 24-48V AC 12-48V DC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZ206

              Under voltage release 230V AC

              EUR 0.00  / *
              Add to a list
              Add to a list
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KB163N

              Insulated busbar 1P 63A prong 10mm² blue 13M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KB163P

              Insulated busbar 1P 63A prong 10mm² brown 13M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KB181A1

              Insulated prong busbar 1P 80A 16mm² 6C for RCBO

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KB181G1

              Insulated prong busbar 1P 80A 16mm² 9C for RCBO

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KDN180A

              Insulated busbar 1P 80A fork 16mm² 12M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KDN180G

              Insulated busbar 1P 80A fork 16mm² 18M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KDN280A

              Insulated busbar 2P 80A fork 16mm² 12M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KDN380A

              Insulated busbar 3P 80A fork 16mm² 12M

              EUR 0.00  / *
              Add to a list
              Add to a list
            • KDN380G

              Insulated busbar 3P 80A fork 16mm² 18M

              EUR 0.00  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              40 A
            • Rated residual oper­ating current Idn
              30 mA
            • Rated current -25°C
              49,80 A
            • Rated current at -20°C
              49 A
            • Rated current -15°C
              48,20 A
            • Rated current -10°C
              47,30 A
            • Rated current -5°C
              46,50 A
            • Rated current at 0°C
              45,60 A
            • Rated current 5°C
              44,70 A
            • Rated current 10°C
              43,80 A
            • Rated current 15°C
              42,90 A
            • Rated current at 20°C
              42 A
            • Rated current 25°C
              41 A
            • Rated current 30°C
              40 A
            • Rated current 35°C
              38,90 A
            • Rated current at 40°C
              37,70 A
            • Rated current at 45°C
              36,50 A
            • Rated current at 50°C
              35,20 A
            • Rated current 55°C
              33,90 A
            • Rated current 60°C
              32,60 A
            • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 61009-1
              6 kA
            Archi­tec­ture
            • Curve
              C
            • Neutral posi­tion
              Right
            • Type of pole
              4P
            • Number of protected poles
              4
            Capa­city
            • Number of modules
              4
            Safety
            • Residual current type
              A
            • Ingress Protec­tion (IP) class
              IP2X
            Voltage
            • Type voltage supply
              AC
            • Rated oper­a­tional voltage Ue
              230 - 415 V
            • Rated insu­la­tion voltage Ui
              500 V
            • Dielec­tric strength value of power frequency
              2 kV
            • Rated impulse with­stand voltage Uimp
              4000 V
            • Over­voltage category according to IEC 60947-1
              3
            Install­a­tion, mounting
            • Nominal tight­ening torque top terminal
              2 - 2 Nm
            • Nominal tight­ening torque down terminal
              2 - 2 Nm
            • Nominal tight­ening torque
              2 - 2 Nm
            • 360° mounting posi­tion possible
              Yes
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              bicon­nect, Bypass
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              6 kA
            Frequency
            • Frequency
              50 - 50 Hz
            Connec­tion
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 16 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 25 mm²
            Use condi­tions
            • Class of energy limit­a­tion I²t
              3
            • Oper­ating temper­ature
              -25 - 40 °C
            Dimen­sions
            • Height
              84 mm
            • Width
              71 mm
            • Depth
              70 mm
            Power
            • Total power loss under IN
              17,70 W

            Environmental value

            We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

            RoHS conform Yes

            Certifications and documents

            PEP - RCBO 1P+N 6kA B-16A 30mA A QC&QB (english)
            PDF
            2,24 MB
            REACH declaration ADM440T (english)
            PDF
            103,10 kB
            RoHS declaration ADM440T (english)
            PDF
            103,84 kB

            Downloads

            • Product image

              Image ADM440T  | Hager Australia

              Product Image ADM440T

            • Installation manual

              Image Installation manual en-GB 2017-06-15  | Hager Australia

              Installation manual en-GB 2017-06-15

              PDF
              1,98 MB
            • Declaration of conformity

              Image Declaration  | Hager Australia

              Declaration

              Declaration of conformity International 2022-09-23

              PDF
              353,95 kB
            More documentation

            Discover more of this product range

              5
            • 1
              ADA906T - RCBO 1P+N 6 kA C-6A 30mA A Class
              ADA906T
              RCBO 1P+N 6 kA C-6A 30mA A Class
            • 2
              ADA910T - RCBO 1P+N 6kA C-10A 30mA A Class
              ADA910T
              RCBO 1P+N 6kA C-10A 30mA A Class
            • 3
              ADA913T - RCBO 1P+N 6kA C-13A 30mA A Class
              ADA913T
              RCBO 1P+N 6kA C-13A 30mA A Class
            • 4
              ADA916T - RCBO 1P+N 6kA C-16A 30mA A Class
              ADA916T
              RCBO 1P+N 6kA C-16A 30mA A Class
            • 5
              ADA920T - RCBO 1P+N 6kA C-20A 30mA A Class
              ADA920T
              RCBO 1P+N 6kA C-20A 30mA A Class

            Products

            • Enclosures
            • DIN rail-mounted devices
            • Main Switchgear
            • Switches and Sockets
            • Motion and Presence Detectors
            • Trunking Systems

            Project Solutions

            • Product and Installations Solutions
            • Case Studies
            • Electrical Contractor Solutions
            • Architects and Specifiers Solutions
              Panelboard Builder Solutions
            • Builder and Developer Solutions

            Contact and Support

            • Safety Recalls
            • FAQs
            • How to Videos
            • Find a Wholesaler
            • Contact Us
            • Career

            Who we are

            Our international family business has been the partner of professionals in electrical engineering for over 65 years.

            Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

            More about us & Working with us

             

            Follow us!

            • Terms and conditions
            • Privacy
            • Cookies
            • Hagergroup
            • Report a vulnerability

            © Ha­ger Group