WRSU83PBB

EAN-Nr.
5015654742898
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    13 A
Fuse
  • Fuse
    with ceramic fine fuse F 13A
Dimensions
  • Height
    86 mm
  • Width
    86 mm
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm
Safety
  • Protection
    to protect downstream loads
Use conditions
  • Insert
    insert, black
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.