13A 2 Gang Double Pole Switched Socket c/w Twin USB Port Polished Steel White sh WRSS82PSW-USB

EAN-Nr.
3250618500653
Packaging
1 Prt.
£88.09
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    220…240 V AC
Dimensions
  • Depth
    39.1 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Type of surface treatment
    Other
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 30 mm
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
Use conditions
  • Insert
    insert white
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.