WFDS1PB

EAN-Nr.
5015654740962
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    240 V AC
Connection
  • Type of load
    inductive
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm
Equipment
  • Dimming principle
    phase cut-on
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.