VSR812C

EAN-Nr.
3250610459836
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    284 mm
  • Width of installed product
    467 mm
Equipment
  • Can be accessorized
    No
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.