16 Way HI Cf 100A Switch 2*100A 30mA RCCB VMLF916CU
EAN-Nr.
5015652602071
Packaging
1 piece
Price
£324.06
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Dimensions
-
Depth of installed product104 mm
-
Height of installed product282 mm
-
Width of installed product515 mm
Cover, door
-
Type of door closingnon keylock
-
InterlockableNo
Materials
-
Colourpure white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialSteel
Equipment
-
Number of rows1
-
Can be accessorizedYes
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP2XC
Downloads
-
Product image
-
Installation manual
Installation manuals for VMLF916CU
PDF13 MB -
Product attachment
Product Attachment for VMLF916CU
PDF3 MB -
Catalogue
Residential Distribution Catalogue
PDF4 MB -
Safety data sheet
Safety data sheet for VMLF916CU
AFDD Consumer Unit Guidance Notes
PDF3 MBSafety data sheet for VMLF916CU
AFDD Consumer Unit Guidance Notes
PDF4 MB -
Product data sheet
Product data sheets for VMLF916CU
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF
PDF229 KB -
Declaration of conformity
EU Declaration of conformity for VMLF916CU
Declaration
PDF120 KBEU Declaration of conformity for VMLF916CU
CE_22.3494.10.22_universZ_U84...
PDF390 KBEU Declaration of conformity for VMLF916CU
Declaration
PDF299 KB -
RoHS report
Pollutant guidelines for VMLF916CU
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation