Design 10, Flush 8 Way HI 63A Sw 2*63A 30mA RCCB Type A SPD VMLF608CUSPD

EAN-Nr.
5015652605539
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    105 mm
  • Height of installed product
    282 mm
  • Width of installed product
    407 mm
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.