Consumer unit,Design10,flush mounted,10way,100A,switch disconnector incomer VMLF110

EAN-Nr.
3250610841884
Packaging
1 Prt.
Price
£157.81
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Depth of installed product
    104 mm
  • Height of installed product
    282 mm
  • Width of installed product
    335 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Equipment
  • Number of rows
    1
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned

Downloads

  • Product image

    Image VMLF110  | Hager

    Product Image VMLF110

  • Product notice

    Image Instruction manuals for VMLF110  | Hager

    Instruction manuals for VMLF110

    ZD0828.PDF

    PDF
    1 MB
  • Installation guide

    Image Installation manuals for VMLF110  | Hager

    Installation manuals for VMLF110

    PDF
    13 MB
  • BIM models

    Image BIM models for VMLF110  | Hager

    BIM models for VMLF110

    UK_DESIGN10_BIM_FLUSHCU.ZIP

    ZIP
    1 MB
  • Safety note

    Image Safety data sheet for VMLF110  | Hager

    Safety data sheet for VMLF110

    AFDD Consumer Unit Guidance Notes

    PDF
    4 MB
  • Product datasheet

    Image Product data sheets for VMLF110  | Hager

    Product data sheets for VMLF110

    PDF
    798 KB
  • Product declaration

    Image EU Declaration of conformity for VMLF110  | Hager

    EU Declaration of conformity for VMLF110

    Declaration

    PDF
    390 KB
    Image EU Declaration of conformity for VMLF110  | Hager

    EU Declaration of conformity for VMLF110

    Declaration

    PDF
    121 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.