Dual Row 100A Sw, 2*100A 30mA RCCB, 6+7 Way, 2 pole busbar, ARC Fault VMLA90607H

EAN-Nr.
5015652603351
Packaging
1 Prt.
£445.61
/ piece *

Technical characteristics

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    100 mm
  • Height of installed product
    486 mm
  • Width of installed product
    370 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    white
  • Colour
    white  
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    isol.class II
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.