Consumer unit,Design10,12way,100A,100mA,time delayed RCCB+2x63A,RCCB VML766TG

EAN-Nr.
5015652600190
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    98.2 mm
  • Height of installed product
    245 mm
  • Width of installed product
    404.2 mm
Equipment
  • Number of rows
    1
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.