Consumer unit,Design10,dual tariff,split load 5+5,100A sw,2*63A RCCB+14 63A RCCB VML755714H

EAN-Nr.
5015652600329
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Dimensions
  • Depth of installed product
    98.3 mm
  • Height of installed product
    486 mm
  • Width of installed product
    299 mm
Equipment
  • Number of rows
    2
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.