Dual Row Hi Integrity 12+14 Way 63A Switch 2*63A 30mA RCCB VML61214CU
EAN-Nr.
5015652605867
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Fixing modesurface-mounting
Dimensions
-
Depth of installed product83 mm
-
Height of installed product246 mm
-
Width of installed product370 mm
Cover, door
-
InterlockableNo
Materials
-
MaterialSteel
Equipment
-
Number of rows2
-
Can be accessorizedYes
Standards
-
European directive WEEEconcerned
Downloads
-
Product image
-
Catalogue
Residential Distribution Catalogue
PDF4 MB -
Product data sheet
Product data sheets for VML61214CU
PDF774 KBProduct data sheets for VML61214CU
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF
PDF229 KB -
Declaration of conformity
EU Declaration of conformity for VML61214CU
Declaration
PDF403 KBEU Declaration of conformity for VML61214CU
Declaration
PDF377 KBEU Declaration of conformity for VML61214CU
Declaration
PDF394 KBEU Declaration of conformity for VML61214CU
Declaration
PDF192 KBEU Declaration of conformity for VML61214CU
PDF375 KBEU Declaration of conformity for VML61214CU
PDF381 KB
More documentation