Dual Row 100A Sw, 2*100A 30mA RCCB, 6+7 Way, 2 pole busbar, ARC Fault VMA90607H
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Fixing modesurface-mounting
-
Frequency50 Hz
-
Depth of installed product102.5 mm
-
Height of installed product480 mm
-
Width of installed product364 mm
-
Type of door closingnon keylock
-
InterlockableNo
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialSteel
-
Number of rows2
-
Can be accessorizedYes
-
European directive WEEEconcerned
-
Protection classisol.class II
Downloads
-
Product image
-
Instruction manual
Instruction manuals for VMA90607H
PDF574 KB -
Installation manual
Installation manuals for VMA90607H
PDF1 MB -
Enduserquickguide
End User quick guides for VMA90607H
PDF432 KB -
Catalogue
Residential Distribution Catalogue
PDF4 MB -
Product data sheet
Product data sheets for VMA90607H
UK_HAGER_TDS_DESIGN_SIZE_GUIDE.PDF
PDF229 KB -
Declaration of conformity
EU Declaration of conformity for VMA90607H
Declaration
PDF175 KBEU Declaration of conformity for VMA90607H
Declaration
PDF128 KBEU Declaration of conformity for VMA90607H
Declaration
PDF403 KBEU Declaration of conformity for VMA90607H
Declaration
PDF377 KBEU Declaration of conformity for VMA90607H
Declaration
PDF394 KBEU Declaration of conformity for VMA90607H
Declaration
PDF192 KBEU Declaration of conformity for VMA90607H
PDF375 KBEU Declaration of conformity for VMA90607H
PDF381 KB -
RoHS report
Pollutant guidelines for VMA90607H
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for VMA90607H
RoHS-declaration 2023-10-20 (english)
PDF33 KB