Dual Row 12+14W 100A Switch 2*100A 30mA RCCB VM91214H

EAN-Nr.
5015652602187
Packaging
1 Prt.
£506.60
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Dimensions
  • Depth of installed product
    102.5 mm
  • Height of installed product
    480 mm
  • Width of installed product
    364 mm
Cover, door
  • Type of door closing
    non keylock
  • Interlockable
    No
Materials
  • Colour
    pure white
  • Colour
    white  
Equipment
  • Number of rows
    2
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.